Axygen® 48-well Clear V-Bottom 5 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-5ML-48-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 5.0 mL deep well plate with rectangular wells
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
261,11 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | P-5ML-48-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Plate Format | 48-well |
| Plate Feature | Standard |
| Well Bottom | V |
| Well Shape | Rectangular |
| Well Volume | 5 mL |
| Sterile | Non |
| Lids Included | Non |
| Application | Diagnostics |
Specifications Documents