Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 1-Bottom Trough, Low Profile, Individually Wrapped, Sterile
Product NumberRES-SW1-LP-SI

Learn More

Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€454.70 per case
Out of Stock
Product Number | RES-SW1-LP-SI |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | Oui |
Capacity | 90 mL |
- Quality Certificate - Lot No.20225028
- Quality Certificate - Lot No.01525102
- Quality Certificate - Lot No.32524059
- Quality Certificate - Lot No.31624105
- Quality Certificate - Lot No.29024052
- Quality Certificate - Lot No.28824088
- Quality Certificate - Lot No.20624045
- Quality Certificate - Lot No.14824080
- Quality Certificate - Lot No.10724052
- Quality Certificate - Lot No.07324041
- Quality Certificate - Lot No.05324039
- Quality Certificate - Lot No.34923011
- Quality Certificate - Lot No.27623043
- Quality Certificate - Lot No.26423033
- Quality Certificate - Lot No.24423064
- Quality Certificate - Lot No.22823030
- Quality Certificate - Lot No.22023043
- Quality Certificate - Lot No.18723038
- Quality Certificate - Lot No.13223032
- Quality Certificate - Lot No.10123027
- Quality Certificate - Lot No.04123041
- Quality Certificate - Lot No.02623047
- Quality Certificate - Lot No.33922084
- Quality Certificate - Lot No.32022031
- Quality Certificate - Lot No.27722074
- Quality Certificate - Lot No.12522056
- Quality Certificate - Lot No.09522048
- Quality Certificate - Lot No.05622047
- Quality Certificate - Lot No.03922045
- Quality Certificate - Lot No.03422044