Axygen® 96-well Clear Round Bottom 2.2 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
产品编号P-2ML-SQ-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2.2 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
| 产品编号 | P-2ML-SQ-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | Round |
| Well Shape | Square |
| Well Volume | 2,2 mL |
| Sterile | Non |
| Lids Included | Non |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 13126061
- 质量证书 – 批号 13126060
- 质量证书 – 批号 12826006
- 质量证书 – 批号 12726008
- 质量证书 – 批号 12726007
- 质量证书 – 批号 12626011
- 质量证书 – 批号 12626010
- 质量证书 – 批号 12226008
- 质量证书 – 批号 12226007
- 质量证书 – 批号 12026017
- 质量证书 – 批号 12026016
- 质量证书 – 批号 12026013
- 质量证书 – 批号 11926022
- 质量证书 – 批号 11826035
- 质量证书 – 批号 11826034
- 质量证书 – 批号 11726111
- 质量证书 – 批号 11726105
- 质量证书 – 批号 11526016
- 质量证书 – 批号 11426043
- 质量证书 – 批号 11426039
- 质量证书 – 批号 11426038
- 质量证书 – 批号 11426035
- 质量证书 – 批号 11426023
- 质量证书 – 批号 11326024
- 质量证书 – 批号 11226026
- 质量证书 – 批号 11126029
- 质量证书 – 批号 11126028
- 质量证书 – 批号 11026067
- 质量证书 – 批号 10926014
- 质量证书 – 批号 10926013