text.skipToContent text.skipToNavigation

Axygen® 0.2 mL Polypropylene PCR Tube Strips, 12 Tubes/Strip, Clear, Nonsterile

Product NumberPCR-0212-C

E-mail

Axygen® 0.2 mL thin-wall 12 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Caps sold separately
  • Manufactured with 99.9% pure virgin polypropylene

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1.341,18 € per case

Out of Stock

Details
Product Number   PCR-0212-C
Qty./Pk   80 / Pk  
Qty./Cs   800 / Cs  
Brand   Axygen®  
Sterile   Non  
Capacity   0,2 mL  
Bottom Style   Conical  
Cap Material   Polypropylene  
Color   Clear  
Specifications Documents