Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Ultra-Clear, Nonsterile
Product NumberPCR-2CP-RT-C
Axygen® 1 x 8 strip flat PCR ultra-clear thin wall caps are designed to fit 8 strip PCR tubes and 96 well PCR microplates. Specifically designed for Real Time PCR.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Ideal for fluorescent, luminescent and real-time PCR
- 75% higher light transmittance
- Manufactured with 99.9% pure virgin polypropylene
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
455,61 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-2CP-RT-C |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Sterile | Non |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
Specifications Documents