text.skipToContent text.skipToNavigation

Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Yellow, Nonsterile

Product NumberPCR-02-Y

E-mail

Axygen® 0.2 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene


703,42 € per case

Details
Product Number   PCR-02-Y
数量/包   1000 /包  
数量/箱   10000 /箱  
品牌   Axygen®  
无菌   否  
容量   0.2 mL  
底部式样   锥形  
盖材料   聚丙烯  
颜色   黄色  
应用   诊断  
Specifications Documents