text.skipToContent text.skipToNavigation

Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Assorted Colors, Nonsterile

Product NumberPCR-05-A

E-mail

Axygen® 0.5 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene

Corning® EcoChoice™ 製品で、ラボのサステナビリティ目標達成をサポートします。EcoChoice の葉のマークは、再生材料の使用、再生可能エネルギーの利用、効率化、原料削減など、特定の環境特性を備えた製品の目印です。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


605,56 € per case

Out of Stock

Details
Product Number   PCR-05-A
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Axygen®  
Sterile   Non  
Capacity   0,5 mL  
Bottom Style   Conical  
Cap Material   Polypropylene  
Color   Assorted  
Application   Diagnostics  
Specifications Documents