Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile, 1000/Cs
Product NumberPCR-05-C
(This is the suggested replacement for PCR-05-X)
Axygen® 0.5 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-05-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Sterile | Non |
| Capacity | 0,5 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30126019
- Quality Certificate - Lot No.29926028
- Quality Certificate - Lot No.29626032
- Quality Certificate - Lot No.29626031
- Quality Certificate - Lot No.29526025
- Quality Certificate - Lot No.29426023
- Quality Certificate - Lot No.29326028
- Quality Certificate - Lot No.29226060
- Quality Certificate - Lot No.28926027
- Quality Certificate - Lot No.28826027
- Quality Certificate - Lot No.28726024
- Quality Certificate - Lot No.28626030
- Quality Certificate - Lot No.28226027
- Quality Certificate - Lot No.28126020
- Quality Certificate - Lot No.28026029
- Quality Certificate - Lot No.27926018
- Quality Certificate - Lot No.27126049
- Quality Certificate - Lot No.26726033
- Quality Certificate - Lot No.26626043
- Quality Certificate - Lot No.26526047
- Quality Certificate - Lot No.25826045
- Quality Certificate - Lot No.25726128
- Quality Certificate - Lot No.25326043
- Quality Certificate - Lot No.25226049
- Quality Certificate - Lot No.25126046
- Quality Certificate - Lot No.25026130
- Quality Certificate - Lot No.24726070
- Quality Certificate - Lot No.24626041
- Quality Certificate - Lot No.24426817
- Quality Certificate - Lot No.24226817