text.skipToContent text.skipToNavigation

0.2 mL Polypropylene PCR Tubes, Assorted Colors, 8-well Strips

Product Number6547

E-mail
  • Tube strips consist of eight 0.2 mL tubes connected together
  • Cap strips are packaged with tube strips for convenience
  • 60 of each color (clear, red, blue, green and yellow) per bag, one bag of each color per case
  • Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
  • DNase- and RNase-free
  • Autoclavable at 121°C

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


¥68,800 per case

Details
Product Number   6547
Qty./Pk   60 / Pk  
Qty./Cs   300 / Cs  
Brand   Corning®  
Sterile   No  
Capacity   0.2 mL  
Bottom Style   Conical  
Cap Material   Polypropylene  
Color   Assorted  
Specifications Documents