Corning® Thermowell® GOLD 0.5 mL Polypropylene PCR Tubes with Flat Cap, Clear
Product Number3750
- 0.5 mL clear PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- With flat cap for easy piercing and marking
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
102,29 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3750 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Sterile | Non |
| Capacity | 0,5 mL |
| Bottom Style | Conical |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10826032
- Quality Certificate - Lot No.10726040
- Quality Certificate - Lot No.10726038
- Quality Certificate - Lot No.04226031
- Quality Certificate - Lot No.19725020
- Quality Certificate - Lot No.01525179
- Quality Certificate - Lot No.35324024
- Quality Certificate - Lot No.22524035
- Quality Certificate - Lot No.15824047
- Quality Certificate - Lot No.00424020
- Quality Certificate - Lot No.27522037
- Quality Certificate - Lot No.12422022
- Quality Certificate - Lot No.10322030
- Quality Certificate - Lot No.10222017
- Quality Certificate - Lot No.09222017
- Quality Certificate - Lot No.09022042
- Quality Certificate - Lot No.17320016
- Quality Certificate - Lot No.06618003
- Quality Certificate - Lot No.06518002
- Quality Certificate - Lot No.06518001
- Quality Certificate - Lot No.12715426
- Quality Certificate - Lot No.36413426
- Quality Certificate - Lot No.31213426
- Quality Certificate - Lot No.20713426
- Quality Certificate - Lot No.06613007
- Quality Certificate - Lot No.07912019
- Quality Certificate - Lot No.27310034
- Quality Certificate - Lot No.04810015
- Quality Certificate - Lot No.17409027
- Quality Certificate - Lot No.Generic