text.skipToContent text.skipToNavigation

Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, White, Nonsterile

产品编号PCR-96-LP-AB-W

电子邮件

Axygen® 96 well low profile PCR microplate is designed to fit ABI Real Time PCR thermal cyclers and sequencers. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • 96-well Semi-Skirted Low Profile PCR Plate
  • Optimized for Fast PCR
  • Designed for ABI Thermal Cyclers
  • Application/Compatibility: ABI Fast PCR 7500, 7900 9800, Veriti and StepOne

选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   PCR-96-LP-AB-W
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Low profile  
Well Shape   Round  
Well Volume   100 µL  
Lids Included   Non  
Application   Diagnostics  
产品规格文件