text.skipToContent text.skipToNavigation

Corning® BioCoat® Fibronectin 60 mm TC-treated Culture Dishes, 5/Pack, 20/Case

Product Number354403

E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354008.


Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 3 months from date of shipment


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€246.93 per case

Out of Stock

Details
Product Number   354403
Qty./Pk   5 / Pk  
Qty./Cs   20 / Cs  
Brand   Corning®  
Cell Growth Area   21,3 cm²  
Storage   2° - 8°C  
Surface Coating   Fibronectin  
Specifications Documents