text.skipToContent text.skipToNavigation

Falcon® Cell Culture Flasks

E-mail

  • Vacuum-gas plasma tissue culture treatment provides consistent cell attachment, spreading, and growth
  • Choose standard tissue culture, Corning® Primaria™, or not tissue culture-treated polystyrene growth surfaces to meet your individual cell culture requirements
  • Secure stacking provides stability from accidental tips or spills, and protection against contamination (canted neck flasks)
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Volumetric graduations and writing patch
  • Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange while protecting against contamination
  • Growth area and volume are nominal


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
353024 Falcon® 75cm² Rectangular Straight Neck Cell Culture Flask with Plug Seal Cap   5 / Pk     100 / Cs     Falcon®   271,27 € per case
353110 Falcon® 75cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap   5 / Pk     100 / Cs     Falcon®   312,97 € per case
353133 Falcon® 75cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap   5 / Pk     60 / Cs     Falcon®   153,65 € per case
353135 Falcon® 75cm² Rectangular Canted Neck Cell Culture Flask with Plug-seal Cap   5 / Pk     60 / Cs     Falcon®   165,18 € per case
353136 Falcon® 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     60 / Cs     Falcon®   £169.73 per case