Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
125 mL Corning® Reusable Glass Spinner Flask with 70 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-125
- 125 mL capacity
- 70mm center neck and 32mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary "stretch" impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
773,47 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4500-125 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 125 mL |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 32 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 32 |
| Diameter | 70 mm (approx.) |
| Sidearm I.D. | 24 mm (approx.) |
| Sterile | Non |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14626001
- Quality Certificate - Lot No.07126001
- Quality Certificate - Lot No.06426001
- Quality Certificate - Lot No.04326003
- Quality Certificate - Lot No.01326002
- Quality Certificate - Lot No.35225001
- Quality Certificate - Lot No.32825006
- Quality Certificate - Lot No.26925002
- Quality Certificate - Lot No.21925001
- Quality Certificate - Lot No.16725001
- Quality Certificate - Lot No.09225001
- Quality Certificate - Lot No.08425001
- Quality Certificate - Lot No.07725001
- Quality Certificate - Lot No.07125001
- Quality Certificate - Lot No.06325001
- Quality Certificate - Lot No.05625001
- Quality Certificate - Lot No.04125001
- Quality Certificate - Lot No.02725001
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.00125001
- Quality Certificate - Lot No.35224001
- Quality Certificate - Lot No.34624001
- Quality Certificate - Lot No.33724001
- Quality Certificate - Lot No.32524001
- Quality Certificate - Lot No.31124001
- Quality Certificate - Lot No.30324001
- Quality Certificate - Lot No.29624001
- Quality Certificate - Lot No.28924001
- Quality Certificate - Lot No.28224001