Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
8L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-8L
- 8L capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
1 844,82 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4500-8L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 8 L |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 45 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 234 mm (approx.) |
| Sidearm I.D. | 29 mm (approx.) |
| Sterile | Non |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02825001
- Quality Certificate - Lot No.24024001
- Quality Certificate - Lot No.15524001
- Quality Certificate - Lot No.00224001
- Quality Certificate - Lot No.20623001
- Quality Certificate - Lot No.16423001
- Quality Certificate - Lot No.11823001
- Quality Certificate - Lot No.28522001
- Quality Certificate - Lot No.12422004
- Quality Certificate - Lot No.08822001
- Quality Certificate - Lot No.20821006
- Quality Certificate - Lot No.09621003
- Quality Certificate - Lot No.08321003
- Quality Certificate - Lot No.32919001
- Quality Certificate - Lot No.27319001
- Quality Certificate - Lot No.20419001
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.05818841
- Quality Certificate - Lot No.12417001
- Quality Certificate - Lot No.12217002
- Quality Certificate - Lot No.01317001
- Quality Certificate - Lot No.29316001
- Quality Certificate - Lot No.27515001
- Quality Certificate - Lot No.14815001
- Quality Certificate - Lot No.31714001
- Quality Certificate - Lot No.03014001
- Quality Certificate - Lot No.23913001
- Quality Certificate - Lot No.02412002
- Quality Certificate - Lot No.29810003
- Quality Certificate - Lot No.27310002