Corning® 50 mL Tube Top Vacuum Filter System, 0.22 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case
Product Number430320
- Minimizes unnecessary transfers by filtering directly into 50 mL centrifuge tube.
- Includes two centrifuge tube stands with each case.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Polypropylene centrifuge tube is supplied with an individually wrapped cap for storage.
- Individually packaged, sterile, nonpyrogenic.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€113.83 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430320 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Filter Style | Vacuum tube top |
| Funnel Capacity | 150 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0,22 µm |
| Membrane Area | 13,6 cm² |
| Packaging | Individually wrapped |
| Graduations | Oui |
| Tube Capacity | 50 mL |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15426001
- Quality Certificate - Lot No.32925010
- Quality Certificate - Lot No.32925009
- Quality Certificate - Lot No.32925008
- Quality Certificate - Lot No.27225007
- Quality Certificate - Lot No.22825006
- Quality Certificate - Lot No.19225005
- Quality Certificate - Lot No.17325004
- Quality Certificate - Lot No.13325003
- Quality Certificate - Lot No.09825002
- Quality Certificate - Lot No.07625001
- Quality Certificate - Lot No.27524009
- Quality Certificate - Lot No.27424008
- Quality Certificate - Lot No.27324006
- Quality Certificate - Lot No.23924005
- Quality Certificate - Lot No.16824004
- Quality Certificate - Lot No.16824003
- Quality Certificate - Lot No.16724002
- Quality Certificate - Lot No.05124002
- Quality Certificate - Lot No.00924001
- Quality Certificate - Lot No.31423008
- Quality Certificate - Lot No.31323007
- Quality Certificate - Lot No.31323006
- Quality Certificate - Lot No.31223005
- Quality Certificate - Lot No.17223004
- Quality Certificate - Lot No.06723003
- Quality Certificate - Lot No.05723002
- Quality Certificate - Lot No.03423001
- Quality Certificate - Lot No.34222009
- Quality Certificate - Lot No.31622008