Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL Bottle Top Vacuum Filter, 0.45 µm Pore 13.6cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 48/Case
Product Number430625
- Fits plastic or glass media bottles with 33mm neck sizes.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€388.88 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430625 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Filter Style | Vacuum bottle top |
| Funnel Capacity | 150 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0,45 µm |
| Membrane Area | 13,6 cm² |
| Packaging | Individually wrapped |
| Graduations | Oui |
| Neck Diameter | 33 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16924001
- Quality Certificate - Lot No.26822003
- Quality Certificate - Lot No.14820002
- Quality Certificate - Lot No.13519001
- Quality Certificate - Lot No.10618001
- Quality Certificate - Lot No.18817002
- Quality Certificate - Lot No.09417001
- Quality Certificate - Lot No.10616001
- Quality Certificate - Lot No.20815001
- Quality Certificate - Lot No.35614003
- Quality Certificate - Lot No.23314002
- Quality Certificate - Lot No.10714001
- Quality Certificate - Lot No.32613003
- Quality Certificate - Lot No.10713002
- Quality Certificate - Lot No.01113001
- Quality Certificate - Lot No.27512003
- Quality Certificate - Lot No.14412002
- Quality Certificate - Lot No.00412001
- Quality Certificate - Lot No.23611002
- Quality Certificate - Lot No.12911001
- Quality Certificate - Lot No.28510003
- Quality Certificate - Lot No.25710002
- Quality Certificate - Lot No.08110001
- Quality Certificate - Lot No.35509501
- Quality Certificate - Lot No.18909002
- Quality Certificate - Lot No.04209001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.28408501
- Quality Certificate - Lot No.26103003
- Quality Certificate - Lot No.24404003