Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| 3528 | Disposable GL45 Aseptic Transfer Cap for 500 mL Disposable Spinner Flask, 1/4“ Dip Tube, 0.2 µm Vent, Medical Grade Polycarbonate, Sterile | 1 / Pk | 2 / Cs | Corning® | N/A | per case | |
| 3545 | Corning® Disposable Aseptic Transfer Cap for 1L Plastic Spinner Flask, ¼ Dip Tube, 0.2 µm Vent, Male MPC, Sterile | N/A | per case | ||||
| 3558 | Corning® スピナーフラスコ3L用サイドアームアッセンブリー、1/4インチディップチューブ、0.2μmベントフィルター、オスディスコネクト付き | N/A | per case | ||||
| 3562 | 1Lディスポーザブル スピナーフラスコ用 GL45 サイドアームアッセンブリ, 1/8インチ ディップチューブ, 孔サイズ0.2μm ベント, オスルアーロック, 滅菌済み | N/A | per case | ||||
| 3564 | 3L ディスポーザブルスピナーフラスコ用GL45 サイドアームアッセンブリ, 1/8インチ ディップチューブ, 孔サイズ0.2μm ベント, オスルアーロック, 滅菌済み | N/A | per case | ||||
| 3565 | Disposable GL45 Aseptic Transfer Cap for 500 mL Disposable Spinner Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile | 1 / Pk | 2 / Cs | Corning® | N/A | per case |