text.skipToContent text.skipToNavigation

Disposable 100 mm Aseptic Transfer Cap for 5L Plastic Erlenmeyer Flask, 0.2 µm Vent, Aspetic Connector, Sterile

Product Number11512

E-mail

Closed cell culture systems help reduce the risk of adventitious contamination during drug development and manufacturing. Corning offers closed systems accessories with vessels to help transfer liquid aseptically. The internal end is a rigid polypropylene dip tube designed to reach the bottom of the flask. The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PTFE membrane and a barbed fitting. The liquid transfer port uses a 1/4" ID (3/8" OD) chemically resistant, heat sealable flexible tubing on the external side of the cap ending in an aseptic connector.

  • Double bagged for GMP applications
  • Animal component free vessels
  • BSE/TSE compliant accessories
  • SAL 10⁻⁶ sterilization
  • Wide range of product offerings
  • Customizable solutions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€918.00 per case

Out of Stock

Details
Product Number   11512
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Cap Diameter   100 mm  
Cap Color   Orange  
Color   Orange  
Sterile   Oui  
Specifications Documents