Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Disposable 48 mm Aseptic Transfer Cap for 2L Plastic Erlenmeyer Flask, 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
Product Number431447
These Corning® Erlenmeyer Flask Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the 2L Corning® Polycarbonate Erlenmeyer flasks. These aseptic transfer caps can also be used on Corning 850 and 1700cm² plastic disposable roller bottles.
- The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/4 inch ID (6.4mm), 3/8 inch (9.5mm) OD chemically resistant, heat sealable flexible tubing, ending in a medical grade polycarbonate (MPC) male disconnect with a female sealing cap.
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 431447 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Oui |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34625001
- Quality Certificate - Lot No.34425002
- Quality Certificate - Lot No.34425001
- Quality Certificate - Lot No.30025002
- Quality Certificate - Lot No.27125003
- Quality Certificate - Lot No.27125002
- Quality Certificate - Lot No.27125001
- Quality Certificate - Lot No.26625003
- Quality Certificate - Lot No.22325001
- Quality Certificate - Lot No.23323007
- Quality Certificate - Lot No.23323006
- Quality Certificate - Lot No.23323005
- Quality Certificate - Lot No.23323004
- Quality Certificate - Lot No.23323003
- Quality Certificate - Lot No.23323002
- Quality Certificate - Lot No.23323001
- Quality Certificate - Lot No.26322026
- Quality Certificate - Lot No.23722025
- Quality Certificate - Lot No.23522024
- Quality Certificate - Lot No.21422022
- Quality Certificate - Lot No.21422021
- Quality Certificate - Lot No.21422020
- Quality Certificate - Lot No.11522019
- Quality Certificate - Lot No.07222018
- Quality Certificate - Lot No.34121017
- Quality Certificate - Lot No.34121016
- Quality Certificate - Lot No.34121015
- Quality Certificate - Lot No.22121014
- Quality Certificate - Lot No.19021013
- Quality Certificate - Lot No.15421012