Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collection Container 10L, EVA Film
产品编号91-200-10
(This is the suggested replacement for91-002-MX.)
This 10L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
- Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
- Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
- Port 3: Female Luer with 3/16" barb, swabbable valve, cap
Corning media certificates are available on our Resource Library.
缺货
| 产品编号 | 91-200-10 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 15 / Cs |
| Brand | Corning® |
- 质量证书 – 批号 9AZ64-0000
- 质量证书 – 批号 9AZ25-0000
- 质量证书 – 批号 9AS33-0000
- 质量证书 – 批号 9AR07-0000
- 质量证书 – 批号 9AQ69-0000
- 质量证书 – 批号 9APLK-0000
- 质量证书 – 批号 9ANDD-0000
- 质量证书 – 批号 99RU1-0000
- 质量证书 – 批号 99Q3V-0000
- 质量证书 – 批号 99PPQ-0000
- 质量证书 – 批号 99KX2-0000
- 质量证书 – 批号 99KX1-0000
- 质量证书 – 批号 99KX0-0000
- 质量证书 – 批号 99KVP-0000
- 质量证书 – 批号 99K9Y-0000
- 质量证书 – 批号 99JEC-0000
- 质量证书 – 批号 99AX8-0000
- 质量证书 – 批号 98X82-0000
- 质量证书 – 批号 98U5J-0000
- 质量证书 – 批号 98HLV-0000
- 质量证书 – 批号 98GEU-0000
- 质量证书 – 批号 98G9Z-0000
- 质量证书 – 批号 98FQH-0000
- 质量证书 – 批号 98EZR-0000
- 质量证书 – 批号 98D7R_0000
- 质量证书 – 批号 98AG2_0000
- 质量证书 – 批号 988AF_0000
- 质量证书 – 批号 9836H-00000
- 质量证书 – 批号 980UV-0000
- 质量证书 – 批号 97Z4Y-0000