Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 91-300-15 | Corning® Tank Liner 50L, Gusseted, 3D | 1 / Pk | 20 / Cs | Corning® | 1 398,60 € | per case | |
| 91-300-20 | Corning® Tank Liner 130L | 1 / Pk | 20 / Cs | Corning® | 2 486,60 € | per case | |
| 91-300-25 | Corning® Tank Liner 100L, Gusseted, 3D | 1 / Pk | 20 / Cs | Corning® | 1 568,80 € | per case | |
| 91-300-30 | Corning® Tank Liner 200L | 1 / Pk | 20 / Cs | Corning® | 2 569,40 € | per case | |
| 91-300-35 | Corning® Tank Liner 200L, Gusseted, 3D | 1 / Pk | 20 / Cs | Corning® | 1 619,60 € | per case | |
| 91-300-80 | Corning® Tank Liner 1090L | 1 / Pk | 10 / Cs | Corning® | 6.780,25 kr. | per case |