text.skipToContent text.skipToNavigation

Corning® 50 mL Mini Bioreactor

Product Number431720

E-mail

The Corning Mini Bioreactors are ideal for high throughput process optimization for suspension cell culture.

 

Features and Benefits

  • Polypropylene tube with large marking spot to clearly identify tube contents and experimental parameters
  • High Density Polyethylene cap with 4 vents; hydrophobic membrane provides gas exchange
  • Sterile, nonpyrogenic and RNase-/DNase-free

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

Details
Product Number   431720
Qty./Pk   25 / Pk  
Qty./Cs   300 / Cs  
Brand   Corning®  
Cap Material   High density polyethylene  
Sterile   Oui  
Specifications Documents