text.skipToContent text.skipToNavigation

Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap

Product Number431408

E-mail

(This is the suggested replacement for 355123)

Made from optically clear polycarbonate.

  • Ideal for shaker culture applications.
  • Sterilized by gamma radiation and nonpyrogenic
  • RNase- and DNase-free


€399.18 per case

Out of Stock

Details
Product Number   431408
Qty./Pk   1 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Flat top  
Cap Diameter   43 mm  
Cap Material   Polypropylene  
Cap Color   Orange  
Neck O.D.   43 mm (approx.)  
Sterile   Oui  
Feature   Disposable  
Capacity   500 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Oui  
Graduation Interval   50 mL  
Specifications Documents