Corning® 1L Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number431146

(This is the suggested replacement for 355129)
- Made from optically clear polycarbonate
- Ideal for shaker culture applications
- Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
€537.28 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 431146 |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Style | Flat top |
Cap Material | Polypropylene |
Cap Color | Orange |
Neck O.D. | 43 mm (approx.) |
Sterile | Oui |
Feature | Disposable |
Capacity | 1000 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | Non |
Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14825001
- Quality Certificate - Lot No.21324002
- Quality Certificate - Lot No.04124001
- Quality Certificate - Lot No.30423999
- Quality Certificate - Lot No.27422007
- Quality Certificate - Lot No.24622006
- Quality Certificate - Lot No.24522005
- Quality Certificate - Lot No.11522004
- Quality Certificate - Lot No.11422003
- Quality Certificate - Lot No.11422002
- Quality Certificate - Lot No.03422001
- Quality Certificate - Lot No.33421003
- Quality Certificate - Lot No.06421002
- Quality Certificate - Lot No.00621001
- Quality Certificate - Lot No.23720003
- Quality Certificate - Lot No.20620002
- Quality Certificate - Lot No.09720001
- Quality Certificate - Lot No.15519002
- Quality Certificate - Lot No.15419001
- Quality Certificate - Lot No.29918009
- Quality Certificate - Lot No.29818008
- Quality Certificate - Lot No.27718007
- Quality Certificate - Lot No.26818006
- Quality Certificate - Lot No.23618005
- Quality Certificate - Lot No.18818004
- Quality Certificate - Lot No.13618003
- Quality Certificate - Lot No.05118002
- Quality Certificate - Lot No.02618001
- Quality Certificate - Lot No.33417007
- Quality Certificate - Lot No.28117006