text.skipToContent text.skipToNavigation

Corning® CellCube® Culture System Clean Room Cart with Tray

Product Number92341

E-mail


The CellCube Culture System Clean Room Cart is a device designed for simplified installation, filling, seeding, operation and harvesting of up to four 100-layer CellCube modules. The cart is a stainless steel, autoclavable, mobile rack that can hold four CellCube modules in a small footprint. The modules can be rotated 360 degrees, and has an adjustable wheelbase which can be sized to fit a wide selection of tracks found in incubation or environmental chambers making it a versatile product.




Contact Customer Service
You might also be interested in
100層 CellCube® モジュール, 培養面積 85,000cm²
Corning® CellBIND 100層 CellCube® モジュール, 培養面積 85,000cm²
Details
Product Number   92341
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents