text.skipToContent text.skipToNavigation

Corning® 24 mm Transwell® with 0.4 µm Pore Polyester Membrane Insert, Sterile

Product Number3450

E-mail
  • Treated for optimal cell attachment
  • Packaged 6 inserts in a 6 well plate, 4 plates per case
  • Excellent visibility under phase contrast microscopy

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€237.83 per case

In Stock

Details
Product Number   3450
Qty./Pk   6 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Plate Format   6-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   4,67 cm²  
Recommended Medium Well Volume   2,6 mL  
Recommended Medium Insert Volume   1,5 mL  
Surface Treatment   TC-Treated  
Sterile   Oui  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   0,4 µm  
Nominal Pore Density   4x10⁶ pores per cm²  
Membrane Diameter   24 mm  
Lids Included   Oui  
Application   Air-Liquid Interface (ALI) Cultures  
Specifications Documents
Compatible Accessories
Falcon® 6-well Deep Well PETG Plate, 1/Pack, 4/Case

Falcon® 6-well Deep Well PETG Plate, 1/Pack, 4/Case

355467

Less than 10 in Stock

€89.16 per case
Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Out of Stock

€494.12 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile