Corning® 24 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3412
- Treated for optimal cell attachment
- Packaged 6 inserts in a 6 well plate, 4 plates per case
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€258.44 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3412 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Plate Format | 6-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 4,67 cm² |
| Recommended Medium Well Volume | 2,6 mL |
| Recommended Medium Insert Volume | 1,5 mL |
| Surface Treatment | TC-Treated |
| Sterile | Oui |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 0,4 µm |
| Nominal Pore Density | 1x10⁸ pores per cm² |
| Membrane Diameter | 24 mm |
| Lids Included | Oui |
Specifications Documents
Compatible Accessories
Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3516In Stock
€169.74 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
€601.57 per case
Available Certificates
- Quality Certificate - Lot No.09126046
- Quality Certificate - Lot No.09026054
- Quality Certificate - Lot No.09026032
- Quality Certificate - Lot No.09026003
- Quality Certificate - Lot No.08926043
- Quality Certificate - Lot No.06426001
- Quality Certificate - Lot No.06326049
- Quality Certificate - Lot No.06226037
- Quality Certificate - Lot No.06226007
- Quality Certificate - Lot No.06126048
- Quality Certificate - Lot No.06126018
- Quality Certificate - Lot No.03726016
- Quality Certificate - Lot No.00726032
- Quality Certificate - Lot No.00726014
- Quality Certificate - Lot No.00626047
- Quality Certificate - Lot No.00626021
- Quality Certificate - Lot No.00526016
- Quality Certificate - Lot No.33525030
- Quality Certificate - Lot No.33425001
- Quality Certificate - Lot No.33325009
- Quality Certificate - Lot No.14825011
- Quality Certificate - Lot No.14725040
- Quality Certificate - Lot No.12225020
- Quality Certificate - Lot No.12125047
- Quality Certificate - Lot No.11625009
- Quality Certificate - Lot No.10025001
- Quality Certificate - Lot No.09425009
- Quality Certificate - Lot No.09325030
- Quality Certificate - Lot No.09225047
- Quality Certificate - Lot No.09125059