text.skipToContent text.skipToNavigation

Corning® 6.5 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile

Product Number3413

E-mail

(This is the suggested replacement for 93413)

  • Packaged 12 inserts in a 24 well plate, 4 plates per case
  • Treated for optimal cell attachment
  • Membrane must be stained for cell visibility

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€431.36 per case

In Stock

Details
Product Number   3413
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   Corning®  
Plate Format   24-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   0,33 cm²  
Recommended Medium Well Volume   0,6 mL  
Recommended Medium Insert Volume   0,1 mL  
Surface Treatment   TC-Treated  
Sterile   Oui  
Membrane Material   Polycarbonate  
Membrane Pore Size   0,4 µm  
Nominal Pore Density   1x10⁸ pores per cm²  
Membrane Diameter   6,5 mm  
Lids Included   Oui  
Packaging Format   12 Inserts/Plate/Pk, 4 Plates/Cs  
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Less than 10 in Stock

€494.12 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
8-Channel Adapter for the Corning® Vacuum Aspirator

8-Channel Adapter for the Corning® Vacuum Aspirator

4931

Less than 10 in Stock

€276.91 per case