Corning® 75 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3420
- Treated for optimal cell attachment
- Each insert is packaged in a 100mm dish, 12 inserts per case
- Membrane must be stained for cell visibility
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
712,20 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3420 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Plate Format | 100 mm dish |
| Plate Color | Clear |
| Cell Growth Area | 44 cm² |
| Recommended Medium Well Volume | 13 mL |
| Recommended Medium Insert Volume | 9 mL |
| Surface Treatment | TC-Treated |
| Sterile | Oui |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 2x10⁶ pores per cm² |
| Membrane Diameter | 75 mm |
| Lids Included | Oui |
Specifications Documents
Compatible Accessories
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
601,57 € per case
Available Certificates
- Quality Certificate - Lot No.16326007
- Quality Certificate - Lot No.33025017
- Quality Certificate - Lot No.27125006
- Quality Certificate - Lot No.18825034
- Quality Certificate - Lot No.32624009
- Quality Certificate - Lot No.17224023
- Quality Certificate - Lot No.00824063
- Quality Certificate - Lot No.22723030
- Quality Certificate - Lot No.22223014
- Quality Certificate - Lot No.04722021
- Quality Certificate - Lot No.23721014
- Quality Certificate - Lot No.21821044
- Quality Certificate - Lot No.03820016
- Quality Certificate - Lot No.03420026
- Quality Certificate - Lot No.02720024
- Quality Certificate - Lot No.01420017
- Quality Certificate - Lot No.34019014
- Quality Certificate - Lot No.27619036
- Quality Certificate - Lot No.09219018
- Quality Certificate - Lot No.26718021
- Quality Certificate - Lot No.12418026
- Quality Certificate - Lot No.02018005
- Quality Certificate - Lot No.18717001
- Quality Certificate - Lot No.17117030
- Quality Certificate - Lot No.29616010
- Quality Certificate - Lot No.29516024
- Quality Certificate - Lot No.21316010
- Quality Certificate - Lot No.21116003
- Quality Certificate - Lot No.21016006
- Quality Certificate - Lot No.11916016