Corning® 6.5 mm Transwell® with 8.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3422
This is the suggested replacement for 3403.
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Membrane must be stained for cell visibility
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
443,49 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3422 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0,33 cm² |
| Recommended Medium Well Volume | 0,6 mL |
| Recommended Medium Insert Volume | 0,1 mL |
| Surface Treatment | TC-Treated |
| Sterile | Oui |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 8 µm |
| Nominal Pore Density | 1x10⁵ pores per cm² |
| Membrane Diameter | 6,5 mm |
| Lids Included | Oui |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
177,51 € per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
601,57 € per case
Available Certificates
- Quality Certificate - Lot No.24626601
- Quality Certificate - Lot No.24526010
- Quality Certificate - Lot No.24426047
- Quality Certificate - Lot No.24326062
- Quality Certificate - Lot No.23926601
- Quality Certificate - Lot No.23726047
- Quality Certificate - Lot No.23726001
- Quality Certificate - Lot No.23626049
- Quality Certificate - Lot No.23426011
- Quality Certificate - Lot No.23326007
- Quality Certificate - Lot No.23226025
- Quality Certificate - Lot No.23126040
- Quality Certificate - Lot No.23026033
- Quality Certificate - Lot No.23026001
- Quality Certificate - Lot No.22926012
- Quality Certificate - Lot No.22626015
- Quality Certificate - Lot No.22526015
- Quality Certificate - Lot No.20226003
- Quality Certificate - Lot No.20126013
- Quality Certificate - Lot No.19926012
- Quality Certificate - Lot No.19826027
- Quality Certificate - Lot No.19726039
- Quality Certificate - Lot No.19726002
- Quality Certificate - Lot No.19626024
- Quality Certificate - Lot No.19526012
- Quality Certificate - Lot No.17526007
- Quality Certificate - Lot No.15626010
- Quality Certificate - Lot No.15526023
- Quality Certificate - Lot No.15426060
- Quality Certificate - Lot No.15326066