text.skipToContent text.skipToNavigation

Corning® BioCoat® Matrigel® Invasion Chambers with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case

Product Number354480

E-mail

This is suggested replacement for 3458, 354165, and 354166. 


Packaged 12 inserts in a 24 well plate, 2 plates per case​

Corning® BioCoat™ Matrigel® Invasion Chamber, 8.0 µm PET Membrane 24-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning® BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Storage: -20°C; Shelf life: >= 3 months from date of shipment

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.


Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。


Details
Product Number   354480
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Cell Growth Area   0.3 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   8 µm  
Membrane Diameter   6.4 mm  
Packaging Format   12 Inserts/Plate/Pk, 2 Plates/Cs  
Specifications Documents
Compatible Accessories
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
Corning® BioCoat® Control Inserts with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Out of Stock

494,12 € per case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
8-Channel Adapter for the Corning® Vacuum Aspirator