text.skipToContent text.skipToNavigation

Corning® 1536-well Black High Base Cyclic Olefin Copolymer, NBS Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile

Product Number4567

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Raised well bottoms for higher sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • Working volume of up to 10 µL
  • Bar coded on the long side of the microplate

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1.747,30 € per case

Out of Stock

Details
Product Number   4567
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Smooth top  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   12,5 µL  
Cell Growth Area   0,03 cm²  
Recommended Medium Well Volume   8 - 5 µL  
Recommended Working Volume   up to 8 µL  
Surface Treatment   NBS  
Sterile   Non  
Lids Included   Non  
Specifications Documents