Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well White High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Sterile
Product Number4571
- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottoms for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- TC-treated for optimal cell attachment
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 362,07 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4571 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 12,5 µL |
| Cell Growth Area | 0,03 cm² |
| Recommended Medium Well Volume | 5 - 8 µL |
| Recommended Working Volume | up to 8 µL |
| Surface Treatment | TC-Treated |
| Sterile | Oui |
| Lids Included | Non |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34425052
- Quality Certificate - Lot No.29125001
- Quality Certificate - Lot No.15825006
- Quality Certificate - Lot No.15725057
- Quality Certificate - Lot No.26724034
- Quality Certificate - Lot No.20624001
- Quality Certificate - Lot No.19724001
- Quality Certificate - Lot No.06024005
- Quality Certificate - Lot No.26823007
- Quality Certificate - Lot No.33322018
- Quality Certificate - Lot No.30622016