text.skipToContent text.skipToNavigation

Corning® 1536-well White High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Sterile

产品编号4571

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Raised well bottoms for higher sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • TC-treated for optimal cell attachment
  • Working volume of up to 10 µL
  • Bar coded on the long side of the microplate


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


缺货

详情
产品编号   4571
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Smooth top  
Plate Color   White  
Well Bottom   Flat  
Well Volume   12,5 µL  
Cell Growth Area   0,03 cm²  
Recommended Medium Well Volume   5 - 8 µL  
Recommended Working Volume   up to 8 µL  
Surface Treatment   TC-Treated  
Sterile   Oui  
Lids Included   Non  
产品规格文件