text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine and Carboxyl Microplates

E-mail

Corning PureCoat Amine (positively charged) and Carboxyl (negatively charged) surfaces provide improved cell attachment, faster cell proliferation, and enhanced recovery post-thaw over standard TC surfaces. These surfaces function with a broad range of primary, transfected, transformed, and fastidious cell types, and have demonstrated utility in serum-reduced or serum-free conditions.

Choose your specification

Surface Treatment
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354717 Corning® PureCoat™ Amine 96-well Black/Clear Flat Bottom Plate, 5/Case   5 / Pk     5 / Cs     Corning®   142,92 € per case
354719 Corning® PureCoat™ Amine 384-well Black Microplate, 5/Case   5 / Pk     5 / Cs     Corning®   193,39 € per case
356717 Corning® PureCoat™ Amine 96-well Black/Clear Flat Bottom Plate, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   $1,022.87 per case
356719 Corning® PureCoat™ Amine 384-well Black Plate, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   N/A per case