text.skipToContent text.skipToNavigation

Corning® 384-well Low Flange Black Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile

Product Number3573

E-mail

(This is the suggested replacement for 3708 and 3710)

  • Black wall plates have reduced autofluorescence, higher signal to background ratio and lower CV's.
  • Enhanced flatness provides low intra- and inter- plate CV's.
  • Conforms to standard microplate footprint and dimensions
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Ideal for today's more sensitive assays and plate readers.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

One 384-well microplate uses 62% less material by weight compared to using four 96-well microplates.


€420.94 per case

Out of Stock

Details
Product Number   3573
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low flange  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   112 µL  
Recommended Working Volume   20-80 µL  
Sterile   Non  
Lids Included   Non  
Specifications Documents