Corning® 384-well Low Flange White Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3574
(This is the suggested replacement for 3652)
- White wall plates are designed to reduce well-to-well crosstalk during luminescent assays
- Recommended working volume of up to 20 to 80 µL
- Enhanced flatness provides low intra- and inter- plate CV's.
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Conforms to standard microplate footprint and dimensions
- Ideal for today's more sensitive assays and plate readers.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
673,68 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3574 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Non |
| Lids Included | Non |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26026033
- Quality Certificate - Lot No.22626023
- Quality Certificate - Lot No.15226049
- Quality Certificate - Lot No.14826026
- Quality Certificate - Lot No.10326057
- Quality Certificate - Lot No.07626032
- Quality Certificate - Lot No.31125051
- Quality Certificate - Lot No.30325011
- Quality Certificate - Lot No.12825048
- Quality Certificate - Lot No.09125040
- Quality Certificate - Lot No.07825036
- Quality Certificate - Lot No.03825022
- Quality Certificate - Lot No.01025025
- Quality Certificate - Lot No.15124044
- Quality Certificate - Lot No.10724043
- Quality Certificate - Lot No.08624039
- Quality Certificate - Lot No.00224026
- Quality Certificate - Lot No.30023049
- Quality Certificate - Lot No.27223025
- Quality Certificate - Lot No.24223018
- Quality Certificate - Lot No.19123045
- Quality Certificate - Lot No.16623033
- Quality Certificate - Lot No.13723009
- Quality Certificate - Lot No.11023006