text.skipToContent text.skipToNavigation

Corning® 384-well Low Volume Black Round Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile

Product Number4511

E-mail

(This is the suggested replacement for 3677)

  • Square well top for easier robotic pipetting
  • Round bottom for better Z factor and minimized trapped air
  • Conical well molded in the shape of a light cone for efficiency
  • Recommended working volume of 2 to 20 µL
  • Black walls reduce well-to-well crosstalk and autofluorescence during fluorescent assays
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


535,99 € per case

Out of Stock

Details
Product Number   4511
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well low volume  
Plate Feature   Low volume  
Plate Color   Black  
Well Bottom   Round  
Well Volume   35 µL  
Recommended Working Volume   2-20 µL  
Sterile   Non  
Lids Included   Non  
Specifications Documents