text.skipToContent text.skipToNavigation

Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile

Product Number3540

E-mail
  • Round well design with a clear flat bottom
  • 2.8mm distance between well bottoms to plate bottom
  • 50 µL total well volume, with recommended working volume of 5-40 µL
  • High base plate design is compatible with automation and for bar coding
  • Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
  • Ideal for miniaturized 384 well fluorescent homogeneous assays
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


653,88 € per case

Out of Stock

Details
Product Number   3540
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well low volume  
Plate Feature   Low volume  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   50 µL  
Recommended Working Volume   5-40 µL  
Sterile   Non  
Lids Included   Non  
Specifications Documents