text.skipToContent text.skipToNavigation

Corning® 384-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Generic Bar codes, Bulk Packed 10 per Bag, with Lid, Sterile

Product Number3830BC

E-mail
  • Ultra-Low Attachment microplates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
  • Surface minimizes protein absorption, enzyme activation and cellular activation
  • Surface is noncytotoxic, biologically inert and nondegradable
  • Sterilized by gamma irradiation
  • Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
  • Opaque walls to prevent well-to-well crosstalk
  • Can be used for both top and bottom reading instruments
  • Bulk packed 10 per bag
  • Novel well geometry aids formation of spheroids in center of well
  • Optically clear round bottom with black opaque microplate body

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€2,430.23 per case

Out of Stock

Details
Product Number   3830BC
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Round  
Well Bottom Color   Clear  
Well Volume   90 µL  
Cell Growth Area   0,06 cm²  
Recommended Medium Well Volume   20 µL  
Recommended Working Volume   20-80 µL  
Surface Treatment   Ultra-Low Attachment  
Sterile   Oui  
Lids Included   Oui  
Specifications Documents