Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Clear Round Bottom Polypropylene Not Treated Deep Well Plate, Square Well, 5 per Bag, Nonsterile
Product Number3965
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- DNase- and RNase-free
- Total well volume 180 µL
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3965 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well storage block |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 180 µL |
| Sterile | Non |
| Lids Included | Non |
Specifications Documents