Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3702
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€755.17 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3702 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Non |
| Lids Included | Non |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24726009
- Quality Certificate - Lot No.19726001
- Quality Certificate - Lot No.12726003
- Quality Certificate - Lot No.07926005
- Quality Certificate - Lot No.04926057
- Quality Certificate - Lot No.35525002
- Quality Certificate - Lot No.30525012
- Quality Certificate - Lot No.20225036
- Quality Certificate - Lot No.02725042
- Quality Certificate - Lot No.33524004
- Quality Certificate - Lot No.27124006
- Quality Certificate - Lot No.21424010
- Quality Certificate - Lot No.18424012
- Quality Certificate - Lot No.05324004
- Quality Certificate - Lot No.30623045
- Quality Certificate - Lot No.29723044
- Quality Certificate - Lot No.26623008
- Quality Certificate - Lot No.21523043
- Quality Certificate - Lot No.21323007
- Quality Certificate - Lot No.17323040
- Quality Certificate - Lot No.30122017
- Quality Certificate - Lot No.15722046
- Quality Certificate - Lot No.04022030
- Quality Certificate - Lot No.34921019
- Quality Certificate - Lot No.17521041
- Quality Certificate - Lot No.14421015