text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 384-well Black/Clear Flat Bottom High Content Imaging Microplate, with Lid, 10/Case

Product Number4583

E-mail

Corning® BioCoat™ Collagen I 384-well Black/Clear glass bottom plate is comprised of black TC-treated COC resin with a uniform application of rat tail collagen type I. Glass bottom, with lid, 1/bag, 10/case

  • High optical quality and scratch-resistant glass
  • Glass bottom thickness of 200 µm is well suited for imaging microscopy
  • Well bottom flatness <50 µm to ensure planarity for imaging devices
  • Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
  • Half area 96 well microplate reduces reagent consumption

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$685.16 per case

Out of Stock

Details
Product Number   4583
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   82 µL  
Lids Included   Oui  
Storage   2°C- 8°C  
Surface Coating   Collagen I  
Specifications Documents