text.skipToContent text.skipToNavigation

Corning® 384-well High Content Imaging Film Bottom Microplate, with Lid

Product Number4681

E-mail

High optical quality Cyclic Olefin film black microplates are ideal for performing high content cell-based assays using imaging systems.

  • High optical quality Cyclic Olefin film
  • Film bottom thickness of 127 µm is well suited for imaging microscopy
  • Well bottom flatness <50 µm to ensure planarity for imaging devices
  • Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
  • 384 well microplate geometry eliminates reagent loss due to wicking

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


557,35 € per case

Out of Stock

Details
Product Number   4681
Qty./Pk   10 / Pk  
Qty./Cs   20 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   82 µL  
Surface Treatment   TC-Treated  
Sterile   Oui  
Lids Included   Oui  
Specifications Documents