Corning® 96-well Black/Clear Round Bottom Ultra-Low Attachment Surface Spheroid Microplate, Bulk Packed, with Lid, Sterile, 10/Bag
Product Number4520
- Ultra-low attachment surface with covalently bonded hydrogel that minimizes cell attachment, protein absorption, enzyme activation and cellular activation
- The surface is noncytotoxic, biologically inert and nondegradable
- Round bottoms with 300 µL total volume
- Recommended working volumes of 0.075 to 0.30 mL
- Sterilized by gamma radiation
- Novel well geometry aids formation of spheroids in center of well
- Optically clear round bottom with black opaque microplate body
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
1 669,51 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4520 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 300 µL |
| Recommended Working Volume | 0.075-0.30 mL |
| Surface Treatment | Ultra-Low Attachment |
| Sterile | Oui |
| Lids Included | Oui |
Specifications Documents