text.skipToContent text.skipToNavigation

Corning® 96 Well Clear Round Bottom Polypropylene Not Treated Microplate, Corner Notch, Individually Wrapped, with Lid, Sterile

Product Number3879

E-mail

(This is the suggested replacement for 3790)

  • Designed for growing cells in stationary suspension or other applications where reduced cell attachment is desired
  • Round bottom wells with 330µL total volume
  • Recommended working volumes of 75 to 200µL
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g. DMSO, ethanol, methanol)
  • Nonreversable lids with condensation rings to reduce contamination
  • Sterilized by gamma radiation and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Individually wrapped

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€227.18 per case

In Stock

Details
Product Number   3879
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Round  
Sterile   Oui  
Lids Included   Oui  
Specifications Documents