text.skipToContent text.skipToNavigation

Corning® 96 Half Area Well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid

Product Number3882

E-mail

(This is suggested replacement for 3721)

  • This microplate has half the growth area of a standard 96 well plate
  • Flat bottoms with 190 µL total volume
  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Nonreversable lids with condensation rings to reduce contamination
  • Sterilized by gamma radiation and nonpyrogenic
  • Bulk packed 20 per bag

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1.296,34 € per case

Out of Stock

Details
Product Number   3882
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Feature   Half area  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   205 µL  
Cell Growth Area   0,16 cm²  
Recommended Medium Well Volume   50 - 100 µL  
Recommended Working Volume   25-125 µL  
Sterile   Oui  
Lids Included   Oui  
Specifications Documents