Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Half Area White/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3884
This is the suggest replacement for 3994.
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during luminescent assays
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Can be used for both top and bottom reading instruments
- Recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 395,22 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3884 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | Non |
| Lids Included | Non |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25925055
- Quality Certificate - Lot No.31024014
- Quality Certificate - Lot No.34222019
- Quality Certificate - Lot No.28121034
- Quality Certificate - Lot No.22619065
- Quality Certificate - Lot No.15218050
- Quality Certificate - Lot No.01618054
- Quality Certificate - Lot No.06517011
- Quality Certificate - Lot No.31216027
- Quality Certificate - Lot No.24714039
- Quality Certificate - Lot No.07113040
- Quality Certificate - Lot No.05512028
- Quality Certificate - Lot No.22011005
- Quality Certificate - Lot No.16411022
- Quality Certificate - Lot No.05511032
- Quality Certificate - Lot No.01811027
- Quality Certificate - Lot No.25010049
- Quality Certificate - Lot No.16710018
- Quality Certificate - Lot No.05710011
- Quality Certificate - Lot No.26809014
- Quality Certificate - Lot No.22309004
- Quality Certificate - Lot No.19609014
- Quality Certificate - Lot No.13509008
- Quality Certificate - Lot No.02509006
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35504023
- Quality Certificate - Lot No.32407005
- Quality Certificate - Lot No.30005013
- Quality Certificate - Lot No.28207007
- Quality Certificate - Lot No.26204005