Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile
产品编号3904
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3904 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | Yes |
| Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 26526046
- 质量证书 – 批号 25726043
- 质量证书 – 批号 25526004
- 质量证书 – 批号 25226052
- 质量证书 – 批号 24626039
- 质量证书 – 批号 21026005
- 质量证书 – 批号 20926031
- 质量证书 – 批号 20726008
- 质量证书 – 批号 20726001
- 质量证书 – 批号 20026002
- 质量证书 – 批号 17526018
- 质量证书 – 批号 15926011
- 质量证书 – 批号 15626022
- 质量证书 – 批号 15626001
- 质量证书 – 批号 14326007
- 质量证书 – 批号 14226002
- 质量证书 – 批号 13926035
- 质量证书 – 批号 11826020
- 质量证书 – 批号 11426008
- 质量证书 – 批号 11326015
- 质量证书 – 批号 11226002
- 质量证书 – 批号 09926013
- 质量证书 – 批号 09526011
- 质量证书 – 批号 09026057
- 质量证书 – 批号 09026002
- 质量证书 – 批号 08926014
- 质量证书 – 批号 08626020
- 质量证书 – 批号 08226039
- 质量证书 – 批号 07226008
- 质量证书 – 批号 04026021